 | | SM3539 | | G874 NL TO BNC JACK ADAPTER | | 4GHZ ROHS | | | | | | |
|  | | SM3532 | | ADAPTER BNC/M-MINIBNC/F | | 2GHZ VSWR 1.2 | | | | | | |
|  | | SM3537 | | C-MALE TO BNC JACK ADAPTER | | 2GHZ | | | | | | |
|  | | SM3535 | | C-FEMALE TO BNC JACK BULKHEAD | | 2GHZ | | | | | | |
|
|
 | | SM3412 | | BNC F/F FLANGE 75OHM ADAPTER | | 4GHZ VSWR1.2 BRASS | | | | | | |
|  | | SM3415 | | BNC F/F 50OHM ADAPTER | | 8GHZ VSWR 1.2 BRASS UG-914/U | | | | | | |
|  | | SM3417 | | BNC/F-BNC/F 75OHM ADAPTER | | 4GHZ VSWR 1.2 BRASS | | | | | | |
|  | | SM3424 | | BNC F-F BULKHEAD 75ohm ISO GND | | 4GHZ VSWR 1.2 ISOLATED GROUND | | | | | | |
|
|
 | | SM3413 | | BNC F/F FLANGE ADAPTER | | 4GHZ VSWR1.2 BRASS | | | | | | |
|  | | SM3426 | | BNC F-F BULKHEAD 75ohm ISO GND | | 1GHZ VSWR 1.5 ISOLATED GROUND | | | | | | |
|  | | SM3416 | | BNC F-F BULKHEAD ADAPTER | | VSWR 1.2 MAX 2 GHZ HERMETIC UG-492A/U | | | | | | |
|  | | SM3419 | | BNC F-F BULKHEAD ISOL GROUND | | 4GHZ VSWR 1.2 BRASS | | | | | | |
|
|
 | | SM3420 | | BNC F-F BULKHEAD ISOL GROUND | | 4GHZ VSWR 1.5 BRASS | | | | | | |
|  | | SM3422 | | BNC F-F BULKHEAD 75OHM ADAPTER | | 4GHZ VSWR 1.2 BRASS | | | | | | |
|  | | SM3411 | | BNC M/M ADAPTER | | 2GHZ VSWR 1.2 BRASS | | | | | | |
|  | | SM3408 | | BNC M/F ADAPTER | | 4GHZ VSWR 1.2 BRASS | | | | | | |
|
|
 | | SM3452 | | BNC M/F R/A ADAPTER | | 1GHZ VSWR 1.2 BRASS | | | | | | |
|  | | SM3448 | | BNC T F-M-F ADAPTER | | 4GHZ VSWR 2:1 BRASS | | | | | | |
|  | | SM3418 | | BNC T F-F-F ADAPTER | | 4GHZ VSWR 2:1 BRASS | | | | | | |
|  | | SM3447 | | BNC T M-F-F ADAPTER | | 4GHZ VSWR 2:1 BRASS | | | | | | |
|
|
 | | SM3442 | | BNC Y M-F-F ADAPTER | | 4GHZ BRASS | | | | | | |
|