BMA connectors also be known as OSP, Blind Mate connector type in plug (male) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm BMA plug (male) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our male (plug) BMA (OSP, Blind Mate connector type) RF connectors. BMA plug (male) connector are available for coax, field replaceable contact, pcb or terminal termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial, field replaceable contact, printed circuit board or terminal 50 Ohm BMA plug / male connector questions.
Fairview Microwave plug (Pl) / male (M) BMA connectors with coax, field replaceable contact, pcb or terminal termination at 50 Ohm offer .012 inch pin, .020 inch pin, .036 inch pin, pin, rg178, rg188ds, rg316, rg402, rg405, rg55, stub or thru hole interfaces. Our BMA male to coaxial, field replaceable contact, printed circuit board or terminal plug (Pl) connection series includes crimp/solder, field replaceable, solder or solder/non-solder contact attachments. BMA plug (male) connector interconnects for building coax cables interface with rg178, rg188ds, rg316, rg402, rg405 or rg55. The male (plug) BMA connector series manufactured as field replaceable contact have a design of .012 inch pin, .020 inch pin or .036 inch pin. Fairview Microwave BMA pcb connectors with plug gender include thru hole design. Connectors for RF terminal applications in male (plug) BMA are pin or stub interface. 50 Ohm BMA (OSP, Blind Mate connector type) coax, field replaceable contact, pcb or terminal connectors with plug (male) gender, like our others, ship same-day.
Plug (Pl) BMA 2 hole flange, 4 hole flange, bulkhead or thread-in mount connectors are available. Our product category includes Pl BMA 2 hole panel, 4 hole panel, bulkhead or thread in mount connector types with 12.4, 18 and 22 GHz frequency maximum. Fairview Microwave BMA (OSP, Blind Mate connector type) plug (male) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. BMA plug (male) connector series from Fairview are part of a growing inventory of new RF components.
Our RF 2 hole flange, 4 hole flange, bulkhead or thread-in BMAPl (BMA plug) connector series is built with brass, passivated stainless steel or stainless steel body. High-quality BMA plug coaxial, field replaceable contact, printed circuit board or terminal connectors from Fairview Microwave have plating of gold or tri-metal. 2 hole flange, 4 hole flange, bulkhead or thread-in BMA connector coupling in male / plug gender is found in this product category. Beryllium copper, brass or bronze contact material is used for these well designed Fairview Microwave 2 hole flange, 4 hole flange, bulkhead or thread-in BMA plug RF interconnects. Our BMA male (M) connector series is designed with gold contact plating. Slide-on BMA connectors in plug (male) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm BMA (OSP, Blind Mate connector type) plug connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for BMA plug (male / M) connectors, we should be your first choice for all RF components.