 | | SM4692A | | ADAPTER N/M - 7-16/M 6GHZ | | VSWR 1.15 TRIMETAL PLATED BRASS | | | | | | |
|  | | SM4690A | | ADAPTER N/M - 7-16/M 6GHZ | | PIM <165DBC VSWR 1.06@3ghz | | | | | | |
|  | | SM4690 | | ADAPTER N/M - 7-16/M 6GHZ | | PIM <165DBC VSWR 1.06@3ghz | | | | | | |
|  | | SM4689 | | ADAPTER N/M - 7-16/M 6GHZ | | VSWR 1.15 S STEEL | | | | | | |
|
|
 | | SM4693 | | ADAPTER 7-16/M to SMA/F 6GHZ | | VSWR 1.25 TRIMETAL PLATING | | | | | | |
|  | | SM4682 | | ADAPTER N/F - 7-16/M 6GHZ | | VSWR 1.15 TRIMETAL PLATED BRASS | | | | | | |
|  | | SM4678 | | ADAPTER N/F - 7-16/M 6GHZ | | PIM <165DBC VSWR 1.06@3ghz | | | | | | |
|  | | SM4678A | | ADAPTER N/F - 7-16/M 6GHZ | | PIM <165DBC VSWR 1.06@3ghz | | | | | | |
|
|
 | | SM4679 | | ADAPTER N/F - 7-16/M 6GHZ | | VSWR 1.15 S STEEL | | | | | | |
|  | | SM4683 | | N/F - 7-16/M R ANGLE 4GHZ | | VSWR 1.25 TRIMETAL PLATED BRASS | | | | | | |
|  | | SM4687 | | ADAPTER N/M - 7-16/F 6GHZ | | VSWR 1.15 TRIMETAL PLATED BRASS | | | | | | |
|  | | SM4684 | | ADAPTER N/M - 7-16/F 6GHZ | | VSWR 1.15 S STEEL | | | | | | |
|
|
 | | SM4685 | | ADAPTER N/M - 7-16/F 6GHZ | | PIM <165DBC VSWR 1.06@3ghz | | | | | | |
|  | | SM4677 | | ADAPTER N/F - 7-16/F 6GHZ | | VSWR 1.15 TRIMETAL PLATED BRASS | | | | | | |
|  | | SM4673 | | ADAPTER N/F - 7-16/F 6GHZ | | PIM <165DBC VSWR 1.06@3ghz | | | | | | |
|  | | SM4674 | | ADAPTER N/F - 7-16/F 6GHZ | | VSWR 1.15 S STEEL | | | | | | |
|
|
 | | SM4672 | | ADAPTER N/F 7/16F FLANGE 6 GHZ | | 1.25 in PANEL VSWR 1.2 SI/BRASS | | | | | | |
|  | | SM4670 | | ADAPTER N/F 7/16F FLANGE 6 GHZ | | 1.25 in PANEL VSWR 1.2 BRASS | | | | | | |
|  | | 33-716-N-Q50-4/133UE | | 716-M-QUICKMATE N/F | | 7.5 GHZ | | | | | | |
|  | | SM4641 | | ADAPTER 7/16-M HN/F 4GHZ | | VSWR 1.2 NICKLE PLATED BRASS | | | | | | |
|
|
 | | SM4643 | | ADAPTER 7/16-F HN/M 4GHZ | | VSWR 1.2 NICKLE PLATED BRASS | | | | | | |
|