Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Male (Plug) Connector For 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A Cable, Crimp/Non-Solder Contact

SKU: SC4945
Pricing
QUANTITYPRICE
1-24$50.99
25-49$48.44
50-99$45.89
100-249$43.85
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 89
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 10.240 inch
Interface Type 2LMR-240
Interface Type 3LMR-240-DB
Interface Type 4LMR-240-UF
Interface Type 5RG8X
Interface Type 6B7808A
Description

7/16 DIN Male (Plug) Connector For 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A Cable, Crimp/Non-Solder Contact

SC4945 7/16 DIN male coaxial connector from Fairview Microwave has an interface type of 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A and a 50 Ohm impedance. This 7/16 DIN male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male 7/16 DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

7/16 DIN male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our SC4945 7/16 DIN connector uses brass contact and a tri-metal plating material. This 7/16 DIN male coaxial RF connector is RoHS compliant, you can find this 7/16 DIN male coaxial connector datasheet specifications above.

Fairview Microwave male 7/16 DIN connector purchases will ship the same day. Our 7/16 DIN male 0.240 inch / LMR-240 / LMR-240-DB / LMR-240-UF / RG8X / B7808A connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 7/16 DIN cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.