Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Male (Plug) Connector For LMR-400 Cable, Crimp/Non-Solder Contact

SKU: EZ-400-716M-X
Pricing
Price: $26.59 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 20
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1LMR-400
Description

7/16 DIN Male (Plug) Connector For LMR-400 Cable, Crimp/Non-Solder Contact

EZ-400-716M-X 7/16 DIN male coaxial connector from Fairview Microwave has an interface type of LMR-400 and a 50 Ohm impedance. This 7/16 DIN male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male 7/16 DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

7/16 DIN male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.15:1. This Fairview Microwave 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our EZ-400-716M-X 7/16 DIN connector uses spring copper contact and a tri-metal plating material. This 7/16 DIN male coaxial RF connector is RoHS compliant, you can find this 7/16 DIN male coaxial connector datasheet specifications above.

Fairview Microwave male 7/16 DIN connector purchases will ship the same day. Our 7/16 DIN male LMR-400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 7/16 DIN cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.