Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

45 dB Gain High Power GaN Amplifier at 100 Watt Psat Operating from 700 MHz to 2.7 GHz with SMA Input, SMA Output, Heat Sink

SKU: FMAM5033F
Pricing
QUANTITYPRICE
1-4$9,670.00
5-9$9,283.20
10-24$8,896.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min700 MHz
Frequency, Max2.7 GHz
Gain, Min45 dB
Voltage, DC Typ30 Volts
Current, DC Typ16,666 mA
Description

45 dB Gain High Power GaN Amplifier at 100 Watt Psat Operating from 700 MHz to 2.7 GHz with SMA Input, SMA Output, Heat Sink

RF power amplifier FMAM5033F from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 100 Watt. Our SMA high power RF amplifier design has a 45 dB minimum gain.

Fairview RF high power high gain amplifier part number FMAM5033F is rated with a Psat of 50 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 700 MHz and a maximum of 2.7 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 100 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.