Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

40 dB Fixed Attenuator N Male (Plug) to N Female (Jack) Directional Up to 2.5 GHz Rated to 1000 Watts, Heatsink Body, 1.35 VSWR

SKU: SA3N1000-40
Pricing
QUANTITYPRICE
1-4$5,120.00
5-9$5,017.60
10-24$4,915.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SA3N1000-40
Datasheet
SA3N1000-40
3D CAD Model (.step)
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency2.5 GHz
Impedance50 Ohm
Power Maximum1,000 Watt
VSWR Maximum1.35:1
Attenuation40 dB
Connector Series 1N
Connector Gender 1Male
Connector Series 2N
Connector Gender 2Female
Body MaterialBlack Anodized Aluminum Heatsink
Description

40 dB Fixed Attenuator N Male (Plug) to N Female (Jack) Directional Up to 2.5 GHz Rated to 1000 Watts, Heatsink Body, 1.35 VSWR

RF coaxial fixed attenuator SA3N1000-40 from Fairview Microwave is manufactured with a N input. This coax N attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm N to N attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 2.5 GHz.

Fairview N attenuator has a male gender in and a female gender out. SA3N1000-40 N male to N female attenuator is rated for a maximum RF attenuation value of 40 dB. Our 40 dB fixed attenuator with N connectors is built with black anodized aluminum heatsink body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial N 40 dB fixed attenuator maximum power rating is 1000 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.