Fairview Microwave 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapters RF coaxial ship from our facility same-day. 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 4.1/9.5 Mini DIN 4.1/9.5 Mini DIN adapter 50 Ohm. 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 6 GHz 4.1/9.5 Mini DIN 4.1/9.5 Mini DIN adapter frequency maximums are available. Fairview Microwave coaxial 4.1/9.5 Mini DIN connector to 4.1/9.5 Mini DIN connector adapter category is a in-series design.
4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN to bulkhead adapter mount type is also available from Fairview Microwave. Our 4.1/9.5 Mini DIN bulkhead adapters with 4.1/9.5 Mini DIN second interface are stocked continually like our other parts. VSWR for this 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapter category is 1.25:1 or 1.3:1. The Fairview Microwave website is where to find bulkhead 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm bulkhead mount variations. 4.1/9.5 Mini DIN 4.1/9.5 Mini DIN adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN coaxial adapter product line.
4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapters for RF coaxial include brass material on interface 1 bodies. 4.1/9.5 Mini DIN adapter connector 1 body plating example for these products is tri-metal. Beryllium copper or brass is the 4.1/9.5 Mini DIN adapter interface 1 contact material used to build these RF components from Fairview Microwave. 4.1/9.5 Mini DIN connector 1 contact plating material of gold, silver is available, contact us for any updated options. Brass is an example of 4.1/9.5 Mini DIN (interface number 2) body material. 4.1/9.5 Mini DIN connector 2 contact plating material example is silver. Choose Fairview Microwave first, not just because of our 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.