 | | SM3310 | | ADAPTER 3.5mm/F-3.5mm/F | | VSWR 1.25 34GHZ | | | | | | |
|  | | SM3312 | | 3.5/F-3.5/F BULKHEAD | | VSWR 1.25 34GHZ | | | | | | |
|  | | SM3311 | | ADAPTER 3.5mm F/F FLANGE 34GHZ | | 0.5 INCH TAPPED VSWR 1.25 .340 INCH H-H | | | | | | |
|  | | SM3313 | | ADAPTER 3.5mm F/F FLANGE 34GHZ | | 0.5 INCH THRU VSWR 1.25 .340 INCH H-H | | | | | | |
|
|
 | | SM3315 | | ADAPTER 3.5mm/M-3.5mm/M 34GHZ | | VSWR 1.25 | | | | | | |
|  | | SM3322 | | ADAPTER 3.5mm M/F BKHD 34GHZ | | VSWR 1.25 | | | | | | |
|  | | SM3321 | | ADAPTER 3.5mm M/F FLANGE 34GHZ | | VSWR 1.25 .340 INCH H-H THRU | | | | | | |
|  | | SM3323 | | 3.5mm/M-3.5mm/F PUSH ON | | 34 GHZ VSWR 1.20 | | | | | | |
|
|
 | | SM3320 | | ADAPTER 3.5mm/M-3.5mm/F 34GHZ | | VSWR 1.25 | | | | | | |
|  | | SM3325 | | 3.5/F-SMA/F ADAPTER 27GHZ | | VSWR 1.2 | | | | | | |
|  | | SM3328 | | 3.5/M-SMA/F ADAPTER 27GHZ | | VSWR 1.2 | | | | | | |
|  | | SM3331 | | 3.5/F-SMA/M ADAPTER 27GHZ | | VSWR 1.2 | | | | | | |
|
|
 | | SM3334 | | 3.5/M-SMA/M ADAPTER 27GHZ | | VSWR 1.2 | | | | | | |
|  | | SM3345 | | ADAPTER 3.5mm/M-N/M 18GHZ | | VSWR 1.15 | | | | | | |
|  | | SM3355 | | ADAPTER 3.5mm/F-N/M 18GHZ | | VSWR 1.15 | | | | | | |
|  | | SM3340 | | ADAPTER 3.5mm/F-N/F 18GHZ | | VSWR 1.15 | | | | | | |
|
|
 | | SM3350 | | ADAPTER 3.5mm/M-N/F 18GHZ | | VSWR 1.15 | | | | | | |
|