 | | SM3230 | | 2.92/F-2.92/F ADAPTER | | VSWR 1.25 40GHZ | | | | | | |
|  | | SM3232 | | 2.92/F-2.92/F ADAPTER | | VSWR 1.15 40GHZ | | | | | | |
|  | | SM3231 | | 2.92/F-2.92/F ADAPTER HEX | | VSWR 1.3 40GHZ | | | | | | |
|  | | SM3225 | | 2.92mm-F/F BULKHEAD | | VSWR 1.25 40GHZ | | | | | | |
|
|
 | | SM3226 | | 2.92mm-F/F BULKHEAD | | VSWR 1.25 40 GHZ AU | | | | | | |
|  | | SM3221 | | 2.92mm-F/F BULKHEAD | | VSWR 1.25 40GHZ | | | | | | |
|  | | SM3223 | | 2.92/F-2.92/F BULKHEAD | | VSWR 1.15 40GHZ | | | | | | |
|  | | SM3244 | | 2.92mm F/F 90 DEGREE | | VSWR 1.3 40GHZ | | | | | | |
|
|
 | | SM3224 | | 2.92mm-F/F BULKHEAD | | VSWR 1.33 40GHZ HERMETIC | | | | | | |
|  | | SM3227 | | 2.92mm-F/F FLANGE | | VSWR 1.25 40GHZ | | | | | | |
|  | | SM3228 | | 2.92mm-F/F FLANGE 2-56 HOLES | | VSWR 1.3 40GHZ | | | | | | |
|  | | SM3229 | | 2.92mm-F/F FLANGE Au | | VSWR 1.25 40GHZ | | | | | | |
|
|
 | | SM3252 | | 2.92mm M/F 90 DEGREE SWEPT | | VSWR 1.35 40GHZ | | | | | | |
|  | | SM3250 | | 2.92mm M/F 90 DEGREE | | VSWR 1.25 40GHZ | | | | | | |
|  | | SM3240 | | 2.92/M-2.92/F ADAPTER | | VSWR 1.25 40GHZ | | | | | | |
|  | | SM3237 | | 2.92/M-2.92/F ADAPTER | | VSWR 1.15 40GHZ | | | | | | |
|
|
 | | SM3235 | | 2.92/M-2.92/M ADAPTER | | VSWR 1.25 40GHZ | | | | | | |
|  | | SM3242 | | 2.92/M-2.92/M ADAPTER | | VSWR 1.15 40GHZ | | | | | | |
|  | | SM3247 | | 2.92mm M/M 90 DEGREE | | VSWR 1.3 40GHZ | | | | | | |
|