 | | ST4012 | | 2.92 MALE .5WATT TERMINATION | | 40GHZ VSWR 1.25 | | | | | | |
|  | | ST4010 | | 2.92 MALE .5WATT TERMINATION | | 40GHZ VSWR 1.25 | | | | | | |
|  | | ST4015 | | 2.92 MALE 1WATT TERMINATION | | 40GHZ VSWR 1.25 | | | | | | |
|  | | ST4017C | | 2.92 MALE 1WATT CHAIN TERM | | 40GHZ VSWR 1.25 | | | | | | |
|
|
 | | ST4016 | | 2.92mm FEMALE 1W TERMINATION | | 40GHZ VSWR 1.25 | | | | | | |
|  | | ST4019 | | 2.92 MALE 2WATT TERMINATION | | 40GHZ VSWR 1.25 | | | | | | |
|  | | ST4019C | | 2.92 MALE 2WATT TERM w CHAIN | | 40GHZ VSWR 1.25 | | | | | | |
|  | | ST4021 | | 2.92 MALE 5WATT TERM | | 40GHZ VSWR 1.35 | | | | | | |
|
|
 | | ST5035 | | 2.4mm MALE .5WATT TERMINATION | | 50GHZ VSWR 1.5 | | | | | | |
|  | | ST5036 | | 2.4 MALE .5WATT TERMINATION | | 50GHZ VSWR 1.45 | | | | | | |
|  | | ST5038 | | 2.4 MALE 1WATT TERMINATION | | 50GHZ VSWR 1.45 | | | | | | |
|  | | ST5038C | | 2.4 MALE 1WATT TERM w CHAIN | | 50GHZ VSWR 1.45 | | | | | | |
|
|
 | | ST5039 | | 2.4 FEMALE 1WATT TERMINATION | | 50GHZ VSWR 1.45 | | | | | | |
|  | | ST5041 | | 2.4 MALE 2WATT TERMINATION | | 50GHZ VSWR 1.45 | | | | | | |
|  | | ST5041C | | 2.4 MALE 2WATT TERM w CHAIN | | 50GHZ VSWR 1.45 | | | | | | |
|  | | ST2635-25W | | TERM 25W 3.5mm-MALE | | 26.5GHZ VSWR 1.25 | | | | | | |
|