 | | SM3175 | | 2.4/F-2.92/F ADAPTER | | 40GHZ VSWR 1.25 ROHS | | | | | | |
|  | | SM3177 | | 2.4/F-2.92/F ADAPTER | | VSWR 1.15 ROHS 40GHZ | | | | | | |
|  | | SM3173 | | 2.4/F-2.92/F ADAPTER R ANGLE | | VSWR 1.3 ROHS 40GHZ | | | | | | |
|  | | SM3185 | | 2.4/F-2.92/M ADAPTER | | VSWR 1.25 ROHS 40GHZ | | | | | | |
|
|
 | | SM3187 | | 2.4/F-2.92/M ADAPTER | | VSWR 1.15 ROHS 40GHZ | | | | | | |
|  | | SM3188 | | 2.4/F-2.92/M ADAPTER R ANGLE | | VSWR 1.3 ROHS 40GHZ | | | | | | |
|  | | SM3180 | | 2.4/M-2.92/F ADAPTER | | VSWR 1.25 ROHS 40GHZ | | | | | | |
|  | | SM3182 | | 2.4/M-2.92/F ADAPTER | | VSWR 1.15 ROHS 40GHZ | | | | | | |
|
|
 | | SM3183 | | 2.4/M-2.92/F ADAPTER R ANGLE | | VSWR 1.3 ROHS 40GHZ | | | | | | |
|  | | SM3190 | | 2.4/M-2.92/M ADAPTER | | VSWR 1.25 ROHS 40GHZ | | | | | | |
|  | | SM3192 | | 2.4/M-2.92/M ADAPTER | | VSWR 1.15 ROHS 40GHZ | | | | | | |
|  | | SM3193 | | 2.4/M-2.92/M ADAPTER R ANGLE | | VSWR 1.3 ROHS 40GHZ | | | | | | |
|
|
 | | SM3010 | | 2.4/F-2.4/F ADAPTER | | VSWR 1.3 ROHS 50GHZ | | | | | | |
|  | | SM3022 | | 2.4/M-2.4/M R ANGLE ADAPTER | | VSWR 1.4 ROHS 50GHZ | | | | | | |
|  | | SM3016 | | 2.4/F-2.4/F R ANGLE ADAPTER | | VSWR 1.4 ROHS 50GHZ | | | | | | |
|  | | SM3008 | | ADAPTER 2.4mm F/F 50GHZ | | VSWR 1.18 ROHS | | | | | | |
|
|
 | | SM3017 | | 2.4mm F/F FLANGE | | VSWR 1.3 ROHS 50GHZ | | | | | | |
|  | | SM3015 | | 2.4mm F/F ADAPTER | | BULKHEAD 50GHZ | | | | | | |
|  | | SM3013 | | 2.4mm F/F BULKHEAD | | HERMETIC 45GHZ | | | | | | |
|  | | SM3020 | | 2.4/M-2.4/M ADAPTER | | VSWR 1.3 ROHS 50GHZ | | | | | | |
|
|
 | | SM3018 | | 2.4mm M/M ADAPTER | | VSWR 1.18 ROHS 50GHZ | | | | | | |
|  | | SM3030 | | 2.4/M-2.4/F ADAPTER | | VSWR 1.3 ROHS 50GHZ | | | | | | |
|  | | SM3028 | | 2.4mm M/F ADAPTER | | VSWR 1.18 ROHS 50GHZ | | | | | | |
|  | | SM3027 | | 2.4/M-2.4/F R ANGLE ADAPTER | | VSWR 1.3 ROHS 50GHZ | | | | | | |
|