Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Male to 2.4mm Female Cable FM160FLEX Coax in 36 Inch

SKU: FMC4050914-36
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$437.99
25-49$416.09
50-99$394.19
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 9
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-160FLEX
RF Cable TypeFM-160FLEX
RF Cable Impedance50
Length36 inches
Description

2.4mm Male to 2.4mm Female Cable FM160FLEX Coax in 36 Inch and RoHS Compliant

RF cable assembly part number FMC4050914-36 2.4mm male to 2.4mm female cable FM160FLEX coax in 36 inch and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 2.4mm male to 2.4mm female cable FM160FLEX coax in 36 inch and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 2.4mm cable connection on one end and a 2.4mm cable connection on the other end. Our 2.4mm cable assembly has a male gender on end one and female on end two. 2.4mm cable FMC4050914-36 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview 2.4mm male to 2.4mm female cable assembly FMC4050914-36 is built with FM160FLEX coax and it is a flexible design. Our 2.4mm cable assembly is manufactured with 50 Ohm 2.4mm to 50 Ohm 2.4mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 2.4mm male to 2.4mm female cable can be found on its specifications datasheet PDF above. Keep in mind that FMC4050914-36 can also be used as a 2.4mm female to 2.4mm male cable because the assembly operates in both directions.

2.4mm male to 2.4mm female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 2.4mm to 2.4mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 2.4mm cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.