 | | SM3955 | | ADAPTER 1.85/F-2.92/F | | 40GHZ VSWR 1.25 | | | | | | |
|  | | SM3960 | | ADAPTER 1.85/M-2.92/F | | 40GHZ VSWR 1.25 | | | | | | |
|  | | SM3965 | | ADAPTER 1.85/F-2.92/M | | 40GHZ VSWR 1.25 | | | | | | |
|  | | SM3970 | | ADAPTER 1.85/M-2.92/M | | 40GHZ VSWR 1.25 | | | | | | |
|
|
 | | SM3980 | | ADAPTER 1.85/F-3.5/F | | 34.5 GHZ VSWR 1.25 | | | | | | |
|  | | SM3985 | | ADAPTER 1.85/M-3.5/F | | 34.5 GHZ VSWR 1.25 | | | | | | |
|  | | SM3990 | | ADAPTER 1.85/F-3.5/M | | 34.5 GHZ VSWR 1.25 | | | | | | |
|  | | SM3995 | | ADAPTER 1.85/M-3.5/M | | 34.5 GHZ VSWR 1.25 | | | | | | |
|
|
 | | SM3927 | | ADAPTER 1.85mm F/F BULKHEAD | | VSWR 1.33 65GHZ | | | | | | |
|  | | SM3928 | | ADAPTER 1.85mm F/F FLANGE | | VSWR 1.33 65GHZ | | | | | | |
|  | | SM3929 | | ADAPTER 1.85mm F/F | | VSWR 1.33 65GHZ | | | | | | |
|  | | SM3932 | | ADAPTER 1.85mm M/M | | VSWR 1.33 65GHZ | | | | | | |
|
|
 | | SM3935 | | ADAPTER 1.85mm M/F | | VSWR 1.33 65GHZ | | | | | | |
|  | | SM3940 | | ADAPTER 1.85F-2.4F | | 50 GHZ VSWR 1.3 | | | | | | |
|  | | SM3943 | | ADAPTER 1.85M-2.4F | | 50 GHZ VSWR 1.3 | | | | | | |
|  | | SM3946 | | ADAPTER 1.85F-2.4M | | 50 GHZ VSWR 1.3 | | | | | | |
|
|
 | | SM3949 | | ADAPTER 1.85M-2.4M | | 50 GHZ VSWR 1.3 | | | | | | |
|  | | SM8952 | | ADAPT G3P0/M-1.85/M FD 65GHZ | | | | | | | |
|  | | SM8954 | | ADAPT G3P0/M-1.85/F FD 65GHZ | | | | | | | |
|  | | SM3974 | | ADAPTER 1.0/F-1.85/MALE | | 65GHZ VSWR | | | | | | |
|
|
 | | SM3976 | | ADAPTER 1.0/MALE-1.85/MALE | | 65GHZ VSWR | | | | | | |
|