 | | SMC185-085M | | 1.85mm MALE DIRECT SOLDER | | .085 SEMI-RIGID | | | | | | |
|  | | SMC185-0355 | | 1.85 M CONN 047 65GHZ | | TRIM SLIDE SOLDER | | | | | | |
|  | | SMC24-047M | | CONN 2.4 MALE DIRECT SOLDER | | .085 SEMI-RIGID | | | | | | |
|  | | SMC24-085M | | CONN 2.4 MALE DIRECT SOLDER | | .085 SEMI-RIGID | | | | | | |
|
|
 | | SMC024-0871 | | 2.4 M CONN 086 50GHZ | | TRIM SLIDE SOLDER | | | | | | |
|  | | SMC24-141M | | CONN 2.4 MALE DIRECT SOLDER | | .141 SEMI-RIGID | | | | | | |
|  | | SMC292-085M | | 2.92M MALE DIRECT SOLDER | | .085 SEMI-RIGID | | | | | | |
|  | | SMC292-0853 | | 2.92M MALE CAPT PIN 40GHZ 086 | | TRIM SLIDE SOLDER | | | | | | |
|
|
 | | SMC292-0471 | | 2.92M MALE 047 40GHZ CAPT PIN | | TRIM SLIDE SOLDER | | | | | | |
|  | | SC5831 | | 2.92 FEMALE 085 BULKHEAD | | .085 SEMI-RIGID | | | | | | |
|  | | SC5833 | | 2.92-F 085 BULKHEAD SOLDER | | .085 SEMI-RIGID | | | | | | |
|