10-32, also called Microdot, Adapters are useful for hooking up connectors of different types. The 50 ohm microdot connector, or 10-32 connector, is useable to 2 gHz & was designed for high mechanical stability & high shielding applications.  | | SM2405 | | ADAPTER 10-32 FEMALE BNC/F | | MICRODOT BRASS ROHS | | | | | | |
|  | | SM2406 | | ADAPTER 10-32/F BNC/F BULKHEAD | | MICRODOT BRASS ROHS | | | | | | |
|  | | SM2407 | | ADAPTER 10-32 MALE BNC/F | | MICRODOT BRASS ROHS | | | | | | |
|  | | SM2409 | | ADAPTER 10-32 FEMALE BNC/M | | MICRODOT BRASS ROHS | | | | | | |
| |  | | SM2389 | | ADAPTER 10-32 F/F | | MICRODOT BRASS ROHS | | | | | | |
|  | | SM2390 | | ADAPTER 10-32 F/F BULKHEAD | | MICRODOT BRASS ROHS | | | | | | |
|  | | SM2393 | | ADAPTER 10-32 M/F RA | | MICRODOT BRASS ROHS | | | | | | |
|
Oil exploration companies often use the Microdot. |